HellermannTyton

HellermannTyton offers cable ties and cable mountings for industrial applications. High quality materials ensure a long-lasting use, the compliance with industrial standards and the suitability for specific application environments.
The comprehensive selection of cable ties includes such with inside serrated, outside serrated, and metal cable ties, solutions particularly for applications with the demand for high vibration stability, cable ties with open head, etc.

  • Fixing tie Q50REC 2-piece for edges
  • Applications
  • Features
hellermantyton_ Fixing tie Q50REC

These 2-piece Fixing ties are ideal for use where holes are not acceptable or where due to temperature problems adhesives will fail.

hellermantyton_ Fixing tie Q50REC
  • Automotive industry
  • Electrical industry
  • Control cabinet construction
  • Harness making
hellermantyton_ Fixing tie Q50REC
  • The 2-piece Fixing ties are pre-assembeld with EdgeClip and Q-tie
  • Unique and innovative cable tie with open-head design
  • Q-tie saves more than 25% of usual working time
  • Cable tie head can be moved after bundling to achieve an optimal bundle
  • For edges of 1-3mm

  • Cable tie mount FlexTack
  • Applications
  • Features
hellermantyton_cable tie mount flex track

FlexTack provides a reliable fixing solution especially for curved and angled surfaces. The acrylic adhesive used is suitable for high and low energy surfaces.

hellermantyton_cable tie mount flex track
  • Automotive Industry
  • Electrical Installation
  • Industrial Automation
  • Mining Industry
  • OEM Industry
  • Offshore Industry
  • Rail Transportation Sector
  • Shipbuilding
  • Telecommunication
  • Truck Heavy Equipment
  • Wind Energy Sector
  • Control Cabinet Construction
hellermantyton_cable tie mount flex track
  • Flexible Mount for round and angled surfaces
  • Allows greater design freedom and offers uniform stress distribution along with weight reduction
  • Innovative fixing solution for high and low energy surfaces
  • Can be used also for high energy surfaces like metal or glass.

  • Paste adhesive mount
  • Applications
  • Features
hellermantyton_ paste adhesive

The PMB5 paste mount is an alternative when screw mounting is not possible. Due to its design, the paste mount can also be used on uneven surfaces. The PMB5 mount is fixed with paste / liquid adhesive.

hellermantyton_ paste adhesive
  • Railway industry
  • Automotive industry
  • Renewable energies
  • Electrical industry
  • Control cabinet construction
hellermantyton_ paste adhesive
  • Paste mount for fixings with pasty/liquid adhesives
  • Base geometry offers optimum form closure with the cured adhesive
  • Mount made of heat-resistant PA 6.6
  • Can also be used with hot glue

  • Cable tie locked by glass-fibre pin KR
  • Applications
  • Features
hellermantyton_ Cable tie glass fiber pin

These cable ties are distinguished by its smoot strap and unique locking mechanism. Due to ist special design the cable ties can be used as a safety method to bundled element.

hellermantyton_ Cable tie glass fiber pin
  • Wind Energy Sector
  • Rail Transportation Sector
  • Automotive Industry
  • Electronics Industry
  • Aerospace Industry
  • Defence Industry
hellermantyton_ Cable tie glass fiber pin
Cable tie without serration to avoid any damage to cables. Strap is locked into place with a glass-fibre reinforced pin. Very secure and vibration resistant fixing.

  • Q-Mount cable mountings
  • Applications
  • Features
Hellermann Q-mount cable mountings
Q-Mount cable tie mounts connect with cable ties to keep the cable bundle in place. They are available either as a screwed solution or self-adhesive version. Q-Mount is perfect mating accessory for combination with Q-ties when applying cables in a vertical position.
Hellermann Q-mount cable mountings
  • Automotive
  • Electrical industry
  • Industrial Automation
  • OEM industry
  • Electrical cabinet construction
  • Telecommunications insdustry
  • Solar panel production

Hellermann Q-mount cable mountings
  • 4-way entry of adhesive cable mounts, flexible and faster in application
  • Saving cost and time from bonding instead of screwing when using adhesive mounts
  • 2-way entry of screwing type for safe guiding reason
  • Temperature resistant

  • RFID cable ties
  • Applications
  • Features
Hellermann RFID cable ties
RFID technology used in cable ties provides clear and speedy identification for securing, serialization, tracking and identification purposes.
Hellermann RFID cable ties
Cable ties with RFID chip are particularly used for electrical inspection, inventory management, maintenance and repairing.
Hellermann RFID cable ties
  • Fast data management
  • Prevention of manual errors
  • For harsh environment, lean process
  • Flexibility, contactless data communication