Jacob

Jacob’s cable glands are used in various divisions, where the solutions bring the compliant connections in the electrical switching systems, controls and their control cabinets. For specialized demands, such as sea water, salt spray, dust, oil and gas, temperature fluctuation and even hazardous areas, cable glands are particularly required for high quality, reliability and safety. Whatever the application is we have the proper solution for it.
Jacob’s product lines for cable glands can be divided into two major series: PERFECT and WADI.

Applications:

  • Energy
  • Facility
  • Automation
  • Robotic industry
  • Rail vehicles
  • Traffic and machine building
  • Other special environment & hazardous area

Brass made cable glands can improve PERFECT metal cable glands particularly from the small proportions of lead as a third component. For instance, CuZn39Pb3, can be resistant to water, vapor, and saline solutions, as well as many organic fluids. Surface will normally be galvanized for better anti-corrosion. Sometimes nickel plate is also available as the decorative function. Plastics and polymer materials are also used in almost every area of life and industry these days. There are many positive technical properties, such as moldability, elasticity, breaking resistance, rigidity, temperature and heat resistance, and chemical resistance, which can be varied greatly through the raw materials selection, the manufacturing procedure and the incorporation of additives.

Metal cable glands

  • PERFECT
  • Features
Jacob PERFECT metal cable glands

PERFECT a lamellar design of the sealing inserts has a large clamping range. In addition to a large selection of standard versions, two different EMC versions are also available. Protection rates is IP68 and IP69K. Size range is from M12 to M63 with eight different threads to form the basis for the unique allocation of each component.

Jacob PERFECT metal cable glands
  • Large clamping range
  • Cable protection
  • UV, Ozone and weather resistance, also fit for outdoor application
  • Water proof up to 50 meters, IP68 compliant (5 bar)
WADI Family

WADI family including WADIone, WADIrail and WADIheat, WADI highlights the series by means of sealing inserts and gland bodies. A two-part design from the sealing inserts has a large clamping range. The contact spring can be installed in all gland bodies. Protection rate is IP66, IP67 and IP69. Size range is from M12 to M63 with eight different threads to form the basis for the unique allocation of each component.

  • WADIone
  • Features
Jacob WADIone

This type is for mechanical engineering, electrical and electronic enclosure and some outdoor applications. A sealing insert ensures entirely protective function of the cables. Brass and Stainless Steel are both available in product range.

Jacob WADIone
  • Large sealing area and clamping range
  • Cable protection
  • Integrated anchorage with good retention performance
  • UV, Ozone and weather resistance, also fit for outdoor application
  • Water proof up to 100 meters, IP68 compliant (10 bar, for 30 mins)

  • WADIrail
  • Features
Jacob WADIrail

This type of cable gland is made of brass with sealing insert from fire resistant level. The application temperature range is between -60ºC and +100ºC, which is used often in railway and rail vehicles, electrical installations and tunnel constructions or other outdoor applications where fire resistance, UV protection, weathering and temperature are crucial.

Jacob WADIrail
  • Superior performance on fire resistance
  • Large sealing protection and clamping range
  • UV, Ozone and weather resistance, fit for outdoor application
  • Halogen-free
  • Integrated anchorage with good retention performance

  • WADIheat
  • Features
Jacob WADIheat

WADIheat is made for high temperatures and temperature fluctuations from -40ºC to +200 ºC. This makes it the ideal solution for extreme environments like heating systems. Dome nut and bland body can be produced in both brass and stainless steel. An O-ring and an insert both have superior sealing function in application.

Jacob WADIheat
  • Applicable in environments with extreme temperatures
  • Large sealing area and clamping range protect cable against chemicals or aggressive media materials
  • UV, Ozone and weather resistance, fit for outdoor application
  • Integrated anchorage with good retention performance

  • PERFECT plus Ex
  • Features
Jacob PERFECT plus Ex

Cable glands bring the latest technology in hazardous application environment. Meantime with patent, its double inside sealing protects cables permanently from both indoor and outside applications.

Jacob PERFECT plus Ex
  • Large sealing and clamping range
  • Gentle on cables
  • Easy installation
  • With conical anti-twist prevents against cable distortion
  • Temperature range -40 ~+85°C
  • Protection grade: IP66 / IP68 - 10 bar (30 mins)
Plastic cable glands

  • PERFECT
  • Features
Jacob PERFECT plastic cable glands

PERFECT plastic cable glands provide a wide range of different applications in mechanical and plant engineering, as well as measuring, control and regulation technology for reliable, safe and standards-compliant connections with high mechanical, dynamic, thermal and chemical stress.

Jacob PERFECT plastic cable glands
  • Integrated anchorage
  • Wide range of sealing and clamping
  • Easy installation

  • PERFECT FIX
  • Features
Jacob PERFECT FIX

The quick gland. Particularly useful with limited space installation with all the advantages from PERFECT.  Simple, and efficient it can be assembled from one-side of the cabinet without other locking nuts. Such design offers faster assembly/disassembly time, which reflects in cost-time saving as well.

Jacob PERFECT FIX
  • Manual assembly, no tools required, fast and easy
  • One-side design, easy and efficient installation
  • Perfect for limited space
  • Wall thickness 1-4 mm
  • Inside strain relief
Cable entry systems

  • KADP
  • Features
Jacob KADP cable entry systems

KADP The Cable Entry Plate KADP is used to insert and seal cables in enclosures, machines and control cabinets and is highly flexible for various applications.
The plate is perfect where space is limited because several cables can be inserted into the plate. High packing density is achieved by the ideal placement of cable entries.
The installation of KADP into the enclosure is completed with a single click. The cables are simply pushed through the membranes and the job is done – effortless and timesaving.

 

Jacob KADP cable entry systems
  • Tool-free
  • Temperature range -30ºC to +100ºC
  • Clamping range 3-20 mm
  • KADL for inserting and sealing of pre-assembled cables with connectors into the housings.
  • For introduction of cables, tubes, pneumatic and hydraulic pipes
 

  • KADL
  • Features
Jacob KADL cable entry systems

Whenever pre-assembled cables need to be led into a housing, the new KADL is the perfect solution. In no time, the KADL is installed with one click – easy and timesaving. In addition, the KADL can be enlarged and adjusted. The modular structure allows a step-by-step installation of 5 to 25 cables into a housing wall and ensures flexibility. With only 16 grommets, which provide a high strain relief, a clamping range from 3 to 32.5 mm can be covered.

Jacob KADL cable entry systems
  • Tool-free
  • Temperature range -30ºC to +100ºC
  • Clamping range 3-32.5 mm
  • Easy to be enlarged and adjusted
  • Strain relief

  • Sealing grommets
  • Features
Jacob Těsnící průchodky

Including G501, G502, G503, G504, G506 and G507, G500 series offers you an exceptionally large cable span. The “pushout” membrane provides a round opening. G500 is equipped with a sock that closes tight around the cable, so that it allows for movement under protection grades. Cables can pass through very well at an angle. The design makes sure that the grommet stays in place, even for large cables installation.

Jacob sealing grommets
  • Simple installation, time-saving
  • “Pushout” membrane
  • Diameter can be self-adjustable due to cable dimension
  • Halogen-free
  • Dustproof, waterproof
  • Save installing space
  • Sealing function
  • Long service life
 

  • Venting elements
  • Features
Jacob venting elements

Waterproof enclosures with high protection grades IP67 or IP68 for outdoor use are not automatically sealed against vapor and humidity. To avoid negative pressure, high humidity and condensation inside the enclosure a continuous ventilation and pressure equilibrium is necessary. This protection function can be achieved by using a venting element, quick and easy to install.
The body of the venting element is made from a flameproof polyamide PA6 or Inox. Inside is a high-quality, breathable and watertight PES-membrane, which provides a continuous ventilation and pressure exchange and ventilation between the enclosure and its surroundings and ensures protection against humidity.

 

Jacob venting elements
  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation from alternating temperature and pressure
  • Continuous ventilation and adaption of the inner pressure
  • Hydrophobic and oleophobic PES-membrane