Stainless steel fasteners

Content:
ISO-designated steel groups
Chemical composition of austenitic stainless steels
Chemical composition of corrosion resistant stainless steels
Distinctive properties of stainless steels
Time-temperature diagram of intergranular corrosion in austenitic stainless steels
Chemical stability
Technical arguments for the use of fasteners made from rust-resistant austenitic chrome-nickel steels A1, A2, A4
Mechanical properties for fasteners made from austenitic stainless steel
Minimum breaking torque MB min for screws made from austenitic steel with threads M1,6 to M16 (normal thread)
Reference values for 0,2 % Rp0, 2 at higher temperatures as % of the values at room temperature
Marking of screws and nuts