Elematic – Cable management

Elematic cable management covers cabling and fixing system, including cable ties and accessories, cable mountings and braided sleeves among others. Among the noteworthy products, 2-LockTM cable tie and easy Belturing cable tie are highlighted for your safety and productive assembling.

  • Standard Series cable ties
  • Applications
  • Features
Elematic Standard Series cable ties

This is the most popular type and offers the largest selection of Elematic cable ties.

Elematic Standard Series cable ties
  • Different industries in OEM, MRO, or construction
Elematic Standard Series cable ties
  • Bundling range from 75 up to 1000 mm with width from 2.2 to 12.5 mm
  • One-piece design with locking wedge
  • Largest selection of styles, materials and sizes.
  • Feasible for indoor or outdoor application

  • 2-LOCK™ cable ties
  • Applications
  • Features
Elematic 2-LOCK cable ties

2-LOCK™ cable ties are made from PA 6.6 and come with a double metal tooth made from stainless steel 316. This innovative locking system with patented, over-molded stainless-steel cage grants superior mechanical performances. 2-LOCK™ combine the highest tensile resistance with the lowest effort of insertion.

Elematic 2-LOCK cable ties
  • Electrical installations
  • Industrial wiring
  • Panel building
  • Special applications

Elematic 2-LOCK cable ties
  • Easy to use
  • Low installation temperature ( -40 ºC to +60 ºC)
  • Highest tensile resistance
  • Low insertion effort
  • Excellent mechanical performances
  • Rounded edges for a safe application
  • UV resistance (black colour)

  • Easy belturing cable ties
  • Applications
  • Features
Elematic Easy Belturing cable ties

The Easy Belturing cable ties are for outdoor application particularly under special weather conditions and prolonged extra UV exposure. Compared to the Belturing Plus, no tools are required for installation, which makes assembly even faster. The specific material, techno-polymer, provides an extra UV resistance at least 10 years in the solar radiance region, such as South Europe. In addition to that, installation temperatures up to -30 °C are possible.

Elematic Easy Belturing cable ties
  • Electrical installations
  • Photovoltaic
  • Industrial wiring
  • Automotive
  • Heavy duty applications
  • Panel building
  • Special applications
  • Outdoor uses

Elematic Easy Belturing cable ties
  • Easy to insert with little effort
  • Maximum installation speed and important time savings
  • Tool for installation is not required
  • Ideal for overhead power lines or for work in areas with difficult access
  • Temporary locking position allows the binders to be opened again to add or remove cables
  • Unique design with external toothing, avoiding insulation damage
  • Excellent UV resistance, stable tensile strength, especially suitable for outdoor installations down to -30 °C

  • Belturing Plus cable ties
  • Applications
  • Features
Elematic Belturing Plus cable ties

Belturing plus cable tie is for outdoor application particularly under special weather conditions and prolonged extra UV exposure. The specific material, techno-polymer, provides an extra UV resistance at least 10 years in the solar radiance region, such as South Europe. In addition to that, installation temperatures up to -30 °C are possible.

Elematic Belturing Plus cable ties
  • Electrical installations
  • Photovoltaic
  • Industrial wiring
  • Automotive
  • Heavy duty applications
  • Panel building
  • Special applications
  • Outdoor uses

Elematic Belturing Plus cable ties
  • Excellent UV resistance, stable tensile strength
  • High resistance to aromatic solvents, oil and grease
  • Resistance at low temperature (min. -30ºC)
  • Unique design with external teeth, avoid insulation damage
  • Low humidity absorption

  • Two-way cable mountings
  • Applications
  • Features
Elematic two-way cable mountings

Elematic two-way cable mounting bases for the anchoring of wires to any smooth surface, even in the most severe applications.

Elematic two-way cable mountings
  • Outdoor uses
  • Solar radiant areas
  • Food industry
  • Pharmaceutical industries

Elematic two-way cable mountings
  • UV resistant or detectable (metal detector or X-ray)
  • Available in ABS white or black
  • With or without adhesive
  • Wide range of dimensions
  • Suitable for limited space application

  • 4-way adhesive plate, detectable
  • Applications
  • Features
Elematic 4-way adhesive plate, detectable

The detectable 4-way adhesive plate by Elematic®, is ideal for use in the pharmaceutical and chemical industries as well as in food and animal feed production. Thanks to the polyamide 6.6 containing iron oxide, reliable detection is guaranteed.

Elematic 4-way adhesive plate, detectable
  • Food and beverage production
  • Electrical engineering
  • Medical and pharmaceutical sector
  • Automation
  • Chemical industry
  • Robotics
  • Animal feed production
  • Installations
Elematic 4-way adhesive plate, detectable
  • Polyamide 6.6 with iron oxide for identification by metal detector or X-ray equipment
  • Excellent resistance to aromatic solvents, oils, greases and derivatives
  • Good resistance to bases, limited resistance to acids, not resistant to phenols and to chlorinated solvents
  • Halogen-free

  • Braided Sleeves
  • Applications
  • Features
Elematic Braided Sleeves

Braided sleeves protect and bundle cables. They are is available in polyester or in polyamide 6. The material is resistant to abrasion and chemical agents. Braided sleeves are used for applications where high flame resistance and low smoke toxicity is required.

Elematic Braided Sleeves
  • Electronic installations
  • Telecommunication
  • Railway industry

Elematic Braided Sleeves
  • Flexible cable protection
  • Easy insertion and slip of a cables bundle
  • Can be cut with a heat cutter, to prevent fraying at the end of the yarn